Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD305C4 is a broadband MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The CMD305C4 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 18.5 dB of gain and +21 dBm saturated output power at 23% PAE from a single 5 V supply. The CMD305C4 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • broadband performance
  • High output power
  • Low current consumption
  • Single positive supply voltage
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Electronic Warfare (EW)
  • Part Number:
    CMD305C4
    Type:
    Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    16 GHz
    P1dB:
    20 dBm
    Psat:
    21 dBm
    Gain:
    18.5 dB
    IP3:
    33 dBm
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    4.5 dB
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for CMD305C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD305C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    99
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD305C4 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPL3050 Qorvo RF Amplifier, 6-14 GHz, 19 dB, 5 V, 20 dBm, 3x3 mm, Plastic overmold pkg