|
Part Number:
CMD305
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
16 GHz
|
|
P1dB:
20 dBm
|
|
Psat:
21 dBm
|
|
Gain:
18.5 dB
|
|
IP3:
34 dBm
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
100 mA
|
|
Noise Figure:
5 dB
|
|
Package:
DIE
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
9 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |