Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD304 is an ultra wideband GaAs MMIC distributed driver amplifier die which operates from DC to 67 GHz. The amplifier delivers 10.0 dB of gain with a corresponding noise figure of 3 dB and output 1 dB compression point of +11 dBm at 30 GHz. The CMD304 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD304 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Wideband performance
  • Flat gain response
  • Low noise figure
  • Low power consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD304
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    67 GHz
    P1dB:
    11 dBm
    Psat:
    14 dBm
    Gain:
    10 dB
    IP3:
    21 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    40 mA
    Noise Figure:
    3 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    18 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD304 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD304 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices