Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD303C3 is a sub-harmonically pumped mixer with an integrated LO amplifier housed in a leadless 3x3 mm surface mount QFN package. The CMD303C3 can be used as an upconverter or downconverter. The device has low conversion loss and excellent 2LO to RF isolation eliminating the need for additional filtering. The CMD303C3 requires as low as 0 dBm LO drive and operates on a single positive supply voltage. The sub-harmonic design and low LO drive level allows for less stringent oscillator requirements.
Features
  • Integrated LO amplifier
  • High isolation
  • Sub-harmonic x2 LO
  • Single positive supply voltage
  • HMC258LC3B replacementr
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD303C3
    Type:
    Active
    Configuration:
    Up/Down Conversion
    RF Frequency Range Min:
    13000 MHz
    RF Frequency Range Max:
    21000 MHz
    Operating LO Frequency Range Min:
    6500 MHz
    Operating LO Frequency Range Max:
    8500 MHz
    LO Drive Max:
    8 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    4000 MHz
    IIP3:
    13 dBm
    Supply Voltage:
    3 V
    Isolation LO-RF:
    33 dB
    Isolation LO-IF:
    43 dB
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for CMD303C3 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD303C3 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices