Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD283 is a broadband MMIC low noise amplifier die ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 27 dB of gain with a corresponding noise figure of 0.6 dB at 4 GHz. The CMD283 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD283 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Low noise figure
  • High gain broadband performance
  • Low power dissipation
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • S Band Radar
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD283
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    6 GHz
    P1dB:
    16 dBm
    Psat:
    18 dBm
    Gain:
    27 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    42 mA
    Noise Figure:
    0.6 dB
    Package:
    DIE
    Return Loss Input:
    15 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for CMD283 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD283 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $52.68
    25 - 99
    $35.72
    100 - 249
    $28.26
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices