Part Number:
CMD281
|
Type:
Digital
|
Frequency Min:
0 MHz
|
Frequency Max:
40000 MHz
|
Bits:
2
|
Attn Range:
6 dB
|
Impedance:
50 Ohms
|
Insertion Loss Min:
20 dB
|
Insertion Loss Max:
20 dB
|
IIP3:
42 dBm
|
Package:
DIE
|
Typ Input Power for 1 dB Loss:
42 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |