|
Part Number:
CMD280C3
|
|
Type:
Digital
|
|
Frequency Min:
0 MHz
|
|
Frequency Max:
18000 MHz
|
|
Bits:
5
|
|
Attn Range:
15.5 dB
|
|
Impedance:
50 Ohms
|
|
Insertion Loss Min:
15 dB
|
|
Insertion Loss Max:
14 dB
|
|
IIP3:
42 dBm
|
|
Package:
QFN 3x3mm
|
|
Typ Input Power for 1 dB Loss:
24 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |