Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD275 is a wideband GaAs MMIC low phase noise amplifier die that is ideally suited for military, space and communications systems. At 10 GHz the device delivers 16 dB of gain, a saturated output power of +20.5 dBm and a noise figure of 5.5 dB. Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD275 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Ultra Wideband performance
  • Low Phase Noise
  • Low current consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD275
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    26.5 GHz
    P1dB:
    18 dBm
    Psat:
    20.5 dBm
    Gain:
    16 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    74 mA
    Noise Figure:
    5.5 dB
    Package:
    DIE
    Return Loss Input:
    18 dB
    Return Loss Output:
    20 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD275 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD275 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    63
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $168.69
    25 - 99
    $114.39
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices