Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD273P3 is a low loss broadband positive control MMIC DPDT transfer switch housed in a leadless 3x3 mm surface mount package. The CMD273P3 covers DC to 12 GHz and offers a low insertion loss of 1.7 dB and high isolation of 42 dB at 6 GHz. The CMD273P3 operates using complementary control voltage logic lines of 0/+5 V.
Features
  • Low loss broadband performance
  • High isolation
  • Non-Reflective design
  • Pb-free RoHS compliant 3x3 SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD273P3
    Type >>RF Switch:
    Double Pole
    Function:
    DPDT
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    12000 MHz
    Insertion Loss Min:
    1.2 dB
    Insertion Loss Max:
    1.9 dB
    Isolation Min:
    35 dB
    Isolation Max:
    42 dB
    IIP3:
    44 dBm
    Package:
    SMT
    Descriptions:
    Low Insertion Loss
    No Content Available

    Technical Inquiry Request for CMD273P3 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD273P3 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    2
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    100 - 249
    $38.79
    250 - 499
    $36.62
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices