Part Number:
CMD272P3
|
Type >>RF Switch:
Double Pole
|
Function:
DPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
0 MHz
|
Frequency Range Max:
10000 MHz
|
Insertion Loss Min:
1.2 dB
|
Insertion Loss Max:
1.6 dB
|
Isolation Min:
28 dB
|
Isolation Max:
44 dB
|
IIP3:
38 dBm
|
Package:
3x3 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |