Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD264P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD264P3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers greater than 25 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.7 dB. The CMD264P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • High gain broadband performance
  • Pb-free RoHS compliant 3x3 QFN package
  • Ultra Low noise figure
  • Single supply voltage: +3.0 @ 63 mA
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD264P3
    Type:
    Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    13 dBm
    Psat:
    15 dBm
    Gain:
    26 dB
    IP3:
    22 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    63 mA
    Noise Figure:
    1, 7 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    13 dB
    Return Loss Output:
    16 dB
    No Content Available

    Technical Inquiry Request for CMD264P3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD264P3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $74.02
    25 - 99
    $50.19
    100 - 249
    $39.71
    250 - 499
    $37.49
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices