Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD263P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD263P3 is ideally suited for microwave radios and C and X-band applications where small size and low power consumption are needed. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.4 dB. The CMD263P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • High gain broadband performance
  • Low current consumption
  • Ultra Low noise figure
  • Single supply voltage
  • : +3.6 V @ 32 mA
    Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD263P3
    Type:
    Amplifiers
    Frequency Min:
    5 GHz
    Frequency Max:
    11 GHz
    P1dB:
    11 dBm
    Psat:
    15 dBm
    Gain:
    22 dB
    IP3:
    21 dBm
    Supply Voltage \ Vd Min:
    3.6 V
    Quiescent Current \ Id:
    35 mA
    Noise Figure:
    1.4 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    17 dB
    Return Loss Output:
    13 dB
    No Content Available

    Technical Inquiry Request for CMD263P3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD263P3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    175
    by 4/29/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $72.17
    25 - 99
    $48.94
    100 - 249
    $38.72
    250 - 499
    $36.55
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices