|
Part Number:
CMD262
|
|
Type:
RF Power Die
|
|
Frequency Min:
26 GHz
|
|
Frequency Max:
28 GHz
|
|
P1dB:
37.5 dBm
|
|
Psat:
38.5 dBm
|
|
Gain:
26 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Package:
DIE
|
|
Return Loss Input:
29 dB
|
|
Return Loss Output:
19 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |