Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD258C4 is a high IP3 I/Q mixer in a leadless surface mount package that can be used as either an image reject mixer or a single sideband upconverter. The CMD258C4 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD258C4 is a much smaller alternative to higher cost hybrid image reject mixers and single sideband upconverter assemblies.
Features
  • High IP3
  • Low conversion loss
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD258C4
    Type:
    Passive
    RF Frequency Range Min:
    7500 MHz
    RF Frequency Range Max:
    13000 MHz
    Operating LO Frequency Range Min:
    7500 MHz
    Operating LO Frequency Range Max:
    13000 MHz
    LO Drive Max:
    27 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    3500 MHz
    IIP3:
    25 dBm
    Isolation LO-RF:
    40 dB
    Isolation LO-IF:
    19.5 dB
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for CMD258C4 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD258C4 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    24
    by 1/15/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $75.18
    25 - 99
    $50.98
    100 - 249
    $40.33
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices