Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD255C3 is a general purpose double balanced mixer in a leadless surface mount package that can be used for up- and downconverting applications between 16 and 26 GHz. The CMD255C3 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD255C3 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High IP3
  • High isolation
  • Low conversion loss
  • Pb-free RoHS compliant 3x3 SMT package
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD255C3
    RF Frequency Range Min:
    16000 MHz
    RF Frequency Range Max:
    26000 MHz
    Operating LO Frequency Range Min:
    16000 MHz
    Operating LO Frequency Range Max:
    26000 MHz
    LO Drive Min:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    9000 MHz
    IIP3:
    24 dBm
    Isolation LO-RF:
    33 dB
    Isolation LO-IF:
    30 dB
    Package:
    QFN 3 X 3
    No Content Available

    Technical Inquiry Request for CMD255C3 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD255C3 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    90
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $93.39
    25 - 99
    $63.33
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices