Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD253 is a high IP3 double balanced mixer die that can be used for up- and downconverting applications between 6 and 14 GHz. The CMD253 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD253 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • Low conversion loss
  • High IP3
  • High isolation
  • Wide IF bandwidth
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD253
    Type:
    Passive
    RF Frequency Range Min:
    6000 MHz
    RF Frequency Range Max:
    14000 MHz
    Operating LO Frequency Range Min:
    6000 MHz
    Operating LO Frequency Range Max:
    14000 MHz
    LO Drive Min:
    15 dBm
    LO Drive Max:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    5000 MHz
    IIP3:
    23 dBm
    Isolation LO-RF:
    43 dB
    Isolation LO-IF:
    39 dB
    Isolation RF-IF:
    23 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD253 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD253 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    828
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices