Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD252C4 is a compact I/Q mixer in a leadless surface mount package that can be used as either an image reject mixer or a single sideband upconverter. The CMD252C4 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD252C4 is a much smaller alternative to higher cost hybrid image reject mixers and single sideband upconverter assemblies.
Features
  • High isolation
  • Image rejection: 30 dB
  • Low conversion loss
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD252C4
    RF Frequency Range Min:
    4000 MHz
    RF Frequency Range Max:
    8000 MHz
    Operating LO Frequency Range Min:
    4000 MHz
    Operating LO Frequency Range Max:
    8000 MHz
    LO Drive Min:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    2400 MHz
    IIP3:
    25 dBm
    Isolation LO-RF:
    52 dB
    Isolation LO-IF:
    27 dB
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for CMD252C4 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD252C4 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    4
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $90.64
    25 - 99
    $61.46
    100 - 249
    $48.62
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices