Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD247 is a wideband (Ka, Q, U band) GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) ideally suited for military, space and communications systems. At 35 GHz the amplifier MMIC delivers 13 dB of gain, a saturated output power of +15 dBm and a noise figure of 5 dB. Also, the amplifier provides low phase noise of less then -160 dBc/Hz at 10 kHz offset. The CMD247 MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD247 also offers full passivation for increased reliability and moisture protection.
Features
  • Low current consumption
  • Small die size
  • Wide IF bandwidth
  • Low Phase Noise
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD247
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    30 GHz
    Frequency Max:
    40 GHz
    P1dB:
    13.5 dBm
    Psat:
    15 dBm
    Gain:
    13 dB
    IP3:
    21 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    28 mA
    Noise Figure:
    5 dB
    Package:
    DIE
    Return Loss Input:
    11 dB
    Return Loss Output:
    9 dB
    No Content Available

    Technical Inquiry Request for CMD247 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD247 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    47
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $226.99
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices