Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD246 is a wideband (C, X, Ku, K band) GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) ideally suited for military, space, and communications systems. At 16 GHz, the amplifier delivers 17 dB of gain, a saturated output power of +18 dBm and a noise figure of 3.5 dB. Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD246 MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD246 also offers full passivation for increased reliability and moisture protection.
Features
  • Low power consumption
  • Small die size
  • Wide bandwidth
  • Low Phase Noise
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD246
    Type:
    Die Amplifiers
    Frequency Min:
    8 GHz
    Frequency Max:
    22 GHz
    P1dB:
    13 dBm
    Psat:
    18 dBm
    Gain:
    17 dB
    IP3:
    25 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    48 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    8 dB
    Return Loss Output:
    13 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD246 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD246 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    10
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $189.16
    25 - 99
    $128.27
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices