Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD241P4 is wideband GaAs MMIC distributed low noise amplifier housed in a leadless 4x4 mm surface mount package. The amplifier operates from 2 to 22 GHz and delivers greater than 13 dB of gain with a corresponding noise figure of 2.3 dB and an output 1 dB compression point of +21 dBm at 11 GHz. The CMD241P4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • Excellent return losses
  • Low current consumption
  • Low noise figure
  • Pb-free RoHS compliant 4x4 QFN package
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD241P4
    Type:
    Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    22 GHz
    P1dB:
    21 dBm
    Psat:
    23 dBm
    Gain:
    13.5 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    74 mA
    Noise Figure:
    2.3 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    18 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD241P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD241P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    14
    On Order
    25
    by 5/5/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $195.66
    25 - 99
    $132.68
    100 - 249
    $104.97
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices