Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD241 is wideband GaAs MMIC broad range distributed RF / Microwave low noise amplifier die which operates from 2 to 22 GHz. This amplifier delivers greater than 13 dB of gain with a corresponding noise figure of 2.3 dB and an output 1 dB compression point of +21 dBm at 11 GHz. The CMD241 MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD241 also offers full passivation for increased reliability and moisture protection.
Features
  • Excellent return losses
  • Low current consumption
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD241
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    22 GHz
    P1dB:
    21 dBm
    Psat:
    23 dBm
    Gain:
    13.5 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    5 V
    Noise Figure:
    2.3 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD241 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD241 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    250
    On Order
    50
    by 5/22/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $193.02
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices