Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD240P4 is wideband GaAs MMIC distributed amplifier housed in a leadless 4x4 mm surface mount (SMT) package. This amplifier operates from DC to 22 GHz and delivers greater than 15 dB of gain with a corresponding noise figure of 2.2 dB and output 1 dB compression point of +19 dBm at 10 GHz. The CMD240P4 amplifier is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Excellent return losses
  • Low current consumption
  • Low noise figure
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive gain slope
  • Ultra Wideband performance
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD240P4
    Type:
    Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    22 GHz
    P1dB:
    19 dBm
    Psat:
    22 dBm
    Gain:
    15 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    80 mA
    Noise Figure:
    2.2 dB
    Package:
    4 X 4mm
    Return Loss Input:
    19 dB
    Return Loss Output:
    18 dB
    No Content Available

    Technical Inquiry Request for CMD240P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD240P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    222
    On Order
    355
    by 2/13/2026

    483
    by 2/23/2026

    500
    by 2/27/2026

    500
    by 3/6/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $178.22
    25 - 99
    $120.85
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices