Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD240C4 is a wideband GaAs MMIC distributed amplifier housed in a leadless 4x4mm surface mount package. The amplifier operates from DC to 22 GHz and delivers greater than 15 dB of gain with a corresponding noise figure of 2 dB and output 1 dB compression point of +19 dBm at 10 GHz. The CMD240C4 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Ultra Wideband performance
  • Low noise figure
  • Low current consumption
  • Excellent return losses
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD240C4
    Type:
    MMIC Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    22 GHz
    P1dB:
    19 dBm
    Psat:
    22 dBm
    Gain:
    15 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    80 mA
    Noise Figure:
    2 dB
    Package:
    SMT
    Return Loss Input:
    15 dB
    Return Loss Output:
    13 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD240C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD240C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    26
    On Order
    250
    by 11/13/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $208.04
    25 - 99
    $141.07
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices