Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD240 is wideband GaAs MMIC broad range distributed low noise amplifier die which operates from DC to 22 GHz. The amplifier delivers greater than 15 dB of gain with a corresponding noise figure of 2.2 dB and output 1 dB compression point of 19 dBm at 10 GHz. The CMD240 MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD240 also offers full passivation for increased reliability and moisture protection.
Features
  • Excellent return losses
  • Low current consumption
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD240
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    22 GHz
    P1dB:
    19 dBm
    Psat:
    22 dBm
    Gain:
    15 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    80 mA
    Noise Figure:
    2.2 dB
    Package:
    DIE
    Return Loss Input:
    18 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD240 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD240 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    545
    by 4/23/2026

    3500
    by 5/8/2026

    300
    by 6/5/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $154.52
    25 - 99
    $104.78
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices