Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD235C4 is a broadband RF / Microwave MMIC SP5T switch housed in a leadless 4x4 mm surface mount (SMT) package. The CMD235C4 covers DC to 18 GHz and offers a low insertion loss of 2.5 dB and high isolation of 40 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD235C4 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Features
  • High isolation
  • Integrated 2:4 TTL decoder
  • Low loss broadband performance
  • Non-Reflective design
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD235C4
    Type >>RF Switch:
    Single Pole
    Function:
    SP5T
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    2.2 dB
    Insertion Loss Max:
    3.3 dB
    Isolation Min:
    35 dB
    Isolation Max:
    48 dB
    Power Rating:
    21 dBm
    IIP3:
    36 dBm
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for CMD235C4 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD235C4 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    2
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices