Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD235
Function:
SP5T (A)
Frequency Range Min:
0 MHz
Frequency Range Max:
18000 MHz
Insertion Loss Min:
1.7 dB
Insertion Loss Max:
3.4 dB
Isolation Min:
34 dB
Isolation Max:
38 dB
Power Rating:
18 dBm
IIP3:
36 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for CMD235 RF Switch

Fields marked with * are required.
Product Specifications For CMD235 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices