Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD233 is a wideband RF / Microwave GaAs MMIC distributed low noise amplifier ideally suited for military, space, and communications systems where small size and low noise figure are needed over a wide bandwidth. At 10 GHz the device delivers greater than 9 dB of gain with a corresponding noise figure of 4.5 dB and an output 1 dB compression point of +20.5 dBm. The CMD233 LNA is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD233 amplifier MMIC also offers full passivation for increased reliability and moisture protection.
Features
  • Low noise figure
  • Single positive supply voltage
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD233
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    20 GHz
    P1dB:
    20.5 dBm
    Psat:
    22 dBm
    Gain:
    9 dB
    IP3:
    24 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    120 mA
    Noise Figure:
    4.5 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    20 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD233 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD233 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    350
    by 5/15/2026

    150
    by 6/5/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $134.26
    25 - 99
    $91.05
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices