Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD232 is a wideband RF / Microwave GaAs MMIC driver amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 6 GHz the device delivers greater than 15 dB of gain with a corresponding output 1 dB compression point of +17 dBm and an output IP3 of 23 dBm. The CMD232 amplifier MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD232 amp also offers full passivation for increased reliability and moisture protection.
Features
  • High gain
  • Single positive supply voltage
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • S Band Radar
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD232
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    9 GHz
    P1dB:
    17 dBm
    Psat:
    18.5 dBm
    Gain:
    15 dB
    IP3:
    23 dBm
    Supply Voltage \ Vd Min:
    6 V
    Quiescent Current \ Id:
    90 mA
    Noise Figure:
    4.5 dB
    Package:
    DIE
    Return Loss Input:
    14 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD232 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD232 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    4
    by 4/22/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $70.59
    25 - 99
    $47.87
    100 - 249
    $37.87
    250 - 499
    $35.75
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices