Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD231 is a wideband RF / Microwave GaAs MMIC driver amplifier ideally suited for military, space, and communications designs where small size and high linearity are critical to design. At 4 GHz the device delivers greater than 14.5 dB of gain with a corresponding output 1 dB compression point of +13.5 dBm and an output IP3 of 23.5 dBm. The CMD231 Driver Amplifier MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD231 also offers full passivation for increased reliability and moisture protection.
Features
  • High gain
  • Low current consumption
  • Single positive supply voltage
  • Small die size
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • S Band Radar
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD231
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    6 GHz
    P1dB:
    13.5 dBm
    Psat:
    16.5 dBm
    Gain:
    14.5 dB
    IP3:
    23.5 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    45 mA
    Noise Figure:
    4.5 dB
    Package:
    DIE
    Return Loss Input:
    15 dB
    Return Loss Output:
    10 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD231 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD231 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    6
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    100 - 249
    $27.52
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices