Part Number:
CMD230
|
Type >>RF Switch:
Single Pole
|
Function:
SPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
0 MHz
|
Frequency Range Max:
26000 MHz
|
Insertion Loss Min:
1.1 dB
|
Insertion Loss Max:
2.4 dB
|
Isolation Min:
32 dB
|
Isolation Max:
44 dB
|
Power Rating:
21 dBm
|
IIP3:
37 dBm
|
Package:
DIE
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |