Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD227C3 is a broadband MMIC GaAs x2 passive frequency multiplier in a ceramic, QFN-style package. When driven by a +15 dBm signal, the multiplier provides 11 dB conversion loss at an output frequency of 23 GHz. The Fo and 3Fo isolations are 38 dBc and 49 dBc respectively. The CMD227C3 is a 50 ohm matched design eliminating the need for RF port matching.
Features
  • Low conversion loss
  • Excellent Fo isolation
  • broadband performance
  • No bias required
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD227C3
    Frequency Min:
    16 GHz
    Frequency Max:
    30 GHz
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for CMD227C3 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD227C3 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    37
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $62.41
    25 - 99
    $42.32
    100 - 249
    $33.48
    250 - 499
    $31.61
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices