Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD227 die is a broadband MMIC GaAs x2 passive frequency multiplier. When driven by a +15 dBm signal, the multiplier provides 11 dB conversion loss at an output frequency of 23 GHz. The Fo and 3Fo isolations are 40 dBc and 43 dBc respectively. The CMD227 multiplier MMIC is a 50 ohm matched design eliminating the need for RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Part Number:
    CMD227
    Frequency Min:
    16 GHz
    Frequency Max:
    30 GHz
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD227 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD227 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    25
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $62.41
    25 - 99
    $42.32
    100 - 249
    $33.48
    250 - 499
    $31.61
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices