Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD226C3 is a broadband MMIC GaAs x2 passive frequency multiplier in a ceramic, QFN-style package. When driven by a +15 dBm signal, the multiplier provides 10.5 dB conversion loss at an output frequency of 18 GHz. The Fo and 3Fo isolations are 44 dBc and 46 dBc respectively. The CMD226C3 is a 50 ohm matched design eliminating the need for RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD226C3
    Frequency Min:
    7 GHz
    Frequency Max:
    11 GHz
    Conversion Gain:
    10.5 dB
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for CMD226C3 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD226C3 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices