Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD226 die is a broadband MMIC GaAs x2 passive frequency multiplier. When driven by a +15 dBm signal, the multiplier provides 10.5 dB conversion loss at an output frequency of 18 GHz. The Fo and 3Fo isolations are 44 dBc and 46 dBc respectively. The CMD226 multiplier MMIC is a 50 ohm matched design eliminating the need for RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD226
    Frequency Min:
    14 GHz
    Frequency Max:
    22 GHz
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD226 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD226 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    10
    On Order
    100
    by 2/26/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 10
    $65.63
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices