Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD225C3 die is a broadband MMIC GaAs x2 passive frequency multiplier housed in a leadless surface mount (SMT) package. When driven by a +15 dBm signal, the multiplier provides 13 dB conversion loss at an output frequency of 12 GHz. The Fo and 3Fo isolations are >47 dBc and >54 dBc respectively. The CMD225C3 MMIC is a 50 ohm matched design eliminating the need for RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD225C3
    Frequency Min:
    8 GHz
    Frequency Max:
    16 GHz
    Package:
    SMT 3x3mm
    No Content Available

    Technical Inquiry Request for CMD225C3 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD225C3 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    97
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $49.41
    25 - 99
    $33.51
    100 - 249
    $26.51
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices