Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD225 die is a broadband MMIC GaAs MMIC x2 passive frequency doubler / multiplier. When driven by a +15 dBm signal, this MMIC multiplier provides 12 dB conversion loss at an output frequency of 12 GHz. The Fo and 3Fo isolations are >48 dBc and >51 dBc respectively. The CMD225 multiplier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD225
    Frequency Min:
    4 GHz
    Frequency Max:
    8 GHz
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD225 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD225 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    49
    by 4/21/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $44.75
    25 - 99
    $30.35
    100 - 249
    $24.01
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices