Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD219 is a broadband GaN MMIC low noise amplifier ideally suited for microwave radios and C band applications where small size and high input power survivability are critical design requirements. The broadband device delivers greater than 23 dB of gain with a corresponding output 1 dB compression point of +18 dBm and a noise figure of 1 dB. The CMD219 LNA MMIC features an RF input power survivability of greater than 5 Watts. The CMD219 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • High gain
  • High linearity
  • High RF power survivability
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD219
    Type:
    MMIC Amplifiers
    Frequency Min:
    4 GHz
    Frequency Max:
    8 GHz
    P1dB:
    18 dBm
    Psat:
    26 dBm
    Gain:
    23 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    75 mA
    Noise Figure:
    1 dB
    Package:
    DIE
    Return Loss Input:
    15 dB
    Return Loss Output:
    10 dB
    Process:
    GaN
    No Content Available

    Technical Inquiry Request for CMD219 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD219 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices