Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD216 is a 5.6 W GaN MMIC power amplifier die ideally suited for Ku band communications systems where high power and high linearity are crucial design requirements. This amplifier delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +37 dBm and a saturated output power of +38 dBm at 32% power added efficiency. The CMD216 amp is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD216 MMIC also offers full passivation for increased reliability and moisture protection.
Features
  • Excellent efficiency
  • High linearity
  • High Power
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Ku Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Part Number:
    CMD216
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    14 GHz
    Frequency Max:
    18 GHz
    P1dB:
    37 dBm
    Psat:
    38 dBm
    Gain:
    16 dB
    IP3:
    43 dBm
    Supply Voltage \ Vd Min:
    28 V
    Quiescent Current \ Id:
    550 mA
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    15 dB
    Process:
    GaN
    No Content Available

    Technical Inquiry Request for CMD216 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD216 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices