Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD215 is a general purpose broadband RF / Microwave high isolation reflective MMIC SPDT switch in die form. Covering DC to 40 GHz, the CMD215 features a low insertion loss of 2.3 dB and high isolation of 36 dB to 20 GHz. The CMD215 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Features
  • broadband performance
  • Fast switching speed
  • High isolation
  • Low insertion loss
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD215
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT (R)
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    40000 MHz
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    3 dB
    Isolation Min:
    37 dB
    Isolation Max:
    45 dB
    Power Rating:
    19 dBm
    IIP3:
    31 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD215 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD215 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices