Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD213 die is a broadband MMIC GaAs x2 active frequency multiplier MMIC. When driven by a +17dBm signal, the multiplier provides +17 dBm output power from 30 to 40 GHz. The Fo isolation is greater than 46 dBc at 35 GHz. The CMD213 frequency doubler is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • broadband performance
  • Excellent Fo isolation
  • High output power
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD213
    Export Status:
    Frequency Min:
    15 GHz
    Frequency Max:
    20 GHz
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD213 Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For CMD213 Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices