Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD203 is a broadband RF / Microwave MMIC SP4T switch in die form. The CMD203 covers DC to 20 GHz and offers a low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from four to two. The CMD203 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Features
  • High isolation
  • Integrated 2:4 TTL decoder
  • Low loss broadband performance
  • Non-Reflective design
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD203
    Type >>RF Switch:
    Single Pole
    Function:
    SP4T (NR)
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    3.2 dB
    Isolation Min:
    40 dB
    Isolation Max:
    60 dB
    Power Rating:
    21 dBm
    IIP3:
    30 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD203 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD203 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    33
    by 4/30/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $188.26
    25 - 99
    $127.66
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices