Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD195C3 is a broadband RF / Microwave MMIC SPDT switch housed in a leadless 3x3 mm surface mount (SMT) package. The CMD195C3 covers DC to 18 GHz (L through Ku band) and offers a low insertion loss of 2 dB and high isolation of 37 dB as well as positive gain slope. The positive gain slope feature allows for several switches to be cascaded together without the need for gain equalization circuitry. The CMD195C3 operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Features
  • High isolation
  • Non-Reflective design
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Part Number:
    CMD195C3
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT (NR)
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    2.4 dB
    Insertion Loss Max:
    2.8 dB
    Isolation Min:
    32 dB
    Isolation Max:
    40 dB
    Power Rating:
    25 dBm
    IIP3:
    38 dBm
    Package:
    QFN 3x3
    No Content Available

    Technical Inquiry Request for CMD195C3 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD195C3 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    300
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices