Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD195 is a broadband non-reflective GaAs RF / Microwave MMIC SPDT switch in die form. The CMD195 covers DC to 20 GHz and offers a low insertion loss of 2 dB and high isolation of 37 dB as well as positive gain slope. The positive gain slope feature allows for several switches to be cascaded together without the need for gain equalization circuitry. The CMD195 switch MMIC die operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Features
  • Fast switching speed
  • High isolation
  • Non-Reflective design
  • Positive gain slope
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD195
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT (NR)
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    2.4 dB
    Isolation Min:
    36 dB
    Isolation Max:
    38 dB
    Power Rating:
    25 dBm
    IIP3:
    38 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD195 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD195 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices