Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD192 is wideband GaAs MMIC distributed driver amplifier die which operates from DC to 20 GHz. The amplifier delivers greater than 19 dB of gain with a corresponding output 1 dB compression point of +24.5 dBm and a noise figure of 1.9 dB at 10 GHz. The CMD192 LNA is a 50 ohm matched design which eliminates the need for RF port matching. The CMD192 offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Features
  • High output power
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD192
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    24.5 dBm
    Psat:
    26 dBm
    Gain:
    19.5 dB
    IP3:
    31 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    200 mA
    Noise Figure:
    1.9 dB
    Package:
    DIE
    Return Loss Input:
    25 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD192 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD192 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    245
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $398.17
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices