Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD184 is a 4.5 W wideband GaN MMIC power amplifier die which operates from 0.5 to 20 GHz. The amplifier delivers greater than 13 dB of gain with a corresponding output 1 dB compression point of +34.5 dBm and a saturated output power of +36.5 dBm. The CMD184 amplifier is a 50 ohm matched design which eliminates the need for RF port matching. The CMD184 MMIC also offers full passivation for increased reliability and moisture protection.
Features
  • High gain
  • High linearity
  • High output power
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Part Number:
    CMD184
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    0.5 GHz
    Frequency Max:
    20 GHz
    P1dB:
    34.5 dBm
    Psat:
    36.5 dBm
    Gain:
    13 dB
    IP3:
    42 dBm
    Supply Voltage \ Vd Min:
    28 V
    Quiescent Current \ Id:
    700 mA
    Package:
    DIE
    Return Loss Input:
    19 dB
    Return Loss Output:
    25 dB
    Process:
    GaN
    No Content Available

    Technical Inquiry Request for CMD184 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD184 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    36
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $299.00
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices