Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD183C4 is a compact RF / Microwave I/Q mixer MMIC in a leadless surface mount (SMT) package that can be used as either an image reject mixer or a single sideband upconverter. The CMD183C4 I/Q mixer utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD183C4 MMIC is a much smaller alternative to higher-cost hybrid image reject mixers and single sideband upconverter assemblies.
Features
  • High isolation
  • Image rejection: 26 dB
  • Low conversion loss
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD183C4
    Type:
    Passive
    RF Frequency Range Min:
    7500 MHz
    RF Frequency Range Max:
    13000 MHz
    Operating LO Frequency Range Min:
    7500 MHz
    Operating LO Frequency Range Max:
    13000 MHz
    LO Drive Min:
    9 dBm
    LO Drive Max:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    4500 MHz
    IIP3:
    19 dBm
    Isolation LO-RF:
    45 dB
    Isolation LO-IF:
    23 dB
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for CMD183C4 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD183C4 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    36
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $65.39
    25 - 99
    $44.34
    100 - 249
    $35.08
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices