Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD182C4 is a compact GaAs RF/Microwave I/Q mixer MMIC in a leadless surface mount (SMT) package that can be used as either an image reject mixer or a single sideband upconverter. The CMD182C4 I/Q mixer MMIC utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD182C4 MMIC mixer is a much smaller and lower cost alternative to hybrid image reject mixers and single sideband upconverter assemblies.
Features
  • High isolation
  • Image rejection: 30 dB
  • Low conversion loss
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Part Number:
    CMD182C4
    Type:
    Passive
    RF Frequency Range Min:
    6000 MHz
    RF Frequency Range Max:
    10000 MHz
    Operating LO Frequency Range Min:
    6000 MHz
    Operating LO Frequency Range Max:
    10000 MHz
    LO Drive Min:
    9 dBm
    LO Drive Max:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    3500 MHz
    IIP3:
    18 dBm
    Isolation LO-RF:
    50 dB
    Isolation LO-IF:
    20 dB
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for CMD182C4 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD182C4 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    62
    On Order
    10
    by 6/9/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $59.44
    25 - 99
    $40.31
    100 - 249
    $31.89
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices