Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD182 is a compact I/Q mixer die that can be used as either an image reject mixer or a single sideband upconverter. The CMD182 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD182 offers full passivation for increased reliability and moisture protection.
Features
  • Low conversion loss
  • High isolation
  • Image rejection: 30 dB
  • Wide IF bandwidth
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD182
    RF Frequency Range Min:
    6000 MHz
    RF Frequency Range Max:
    10000 MHz
    Operating LO Frequency Range Min:
    6000 MHz
    Operating LO Frequency Range Max:
    10000 MHz
    LO Drive Min:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    3500 MHz
    IIP3:
    18 dBm
    Isolation LO-RF:
    46 dB
    Isolation LO-IF:
    20 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD182 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD182 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    1511
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD182 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD182C4 Qorvo RF Mixer, Image Reject, 6 to 10 GHz, SMT, 4 x 4 mm