Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD181 is a general purpose double balanced mixer die that can be used for up- and downconverting applications between 26 and 45 GHz. The CMD181 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD181 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Small die size
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD181
    RF Frequency Range Min:
    26000 MHz
    RF Frequency Range Max:
    45000 MHz
    Operating LO Frequency Range Min:
    26000 MHz
    Operating LO Frequency Range Max:
    45000 MHz
    LO Drive Min:
    23 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    12000 MHz
    IIP3:
    22 dBm
    Isolation LO-RF:
    29 dB
    Isolation LO-IF:
    35 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD181 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD181 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    75
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $108.76
    25 - 99
    $73.75
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices