Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD180C3 is a general purpose double balanced mixer in a leadless surface mount (SMT) package that can be used for up- and downconverting applications between 20 and 32 GHz. The CMD180C3 mixer MMIX has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD180C3 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD180C3
    Type:
    Passive
    RF Frequency Range Min:
    20000 MHz
    RF Frequency Range Max:
    32000 MHz
    Operating LO Frequency Range Min:
    20000 MHz
    Operating LO Frequency Range Max:
    32000 MHz
    LO Drive Min:
    10 dBm
    LO Drive Max:
    21 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    10000 MHz
    IIP3:
    18 dBm
    Isolation LO-RF:
    36 dB
    Isolation LO-IF:
    38 dB
    Isolation RF-IF:
    26 dB
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for CMD180C3 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD180C3 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $88.60
    25 - 99
    $60.08
    100 - 249
    $47.53
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices